background-waves

MCR218-4G

Product Status| Activei

MCR218-4G

THY T0220 8A 200V SCR FG | Series: MCR218
info

The Silicon Controlled Rectifier is designed primarily for half-wave ac control applications, such as motor controls, heating controls, and power supplies; or wherever half-wave, silicon gate-controlled devices are needed.

PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
200
IGTMAX (mA)
25
ITSM 60Hz (A)
100
Gate Trigger Voltage MAX
1.5
  • Glass-Passivated Junctions
  • Blocking Voltage to 400 Volts
  • TO-220 Construction - Low Thermal Resistance, High HeatDissipation and Durability
  • Device Marking: Logo, Device Type, e.g., MCR218-2, Date Code
  • Lead-Free Package Available

MCR218-4G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MCR218-4GTHY T0220 8A 200V SCR FGRoHS9/20/2017Pb-Free9/20/2017Yes9/20/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.