background-waves

CLA40E1200NPZ

Product Status| Activei

CLA40E1200NPZ

Power Thyristor Discretes-SCR TO-263D2 | Series: High Efficiency SCR up to 1200V
The High Efficiency SCR series offers thyristors in various packages with improved forward voltage characteristics and breakdown voltages up to 1200V.
PropertyValue
VRRM / VDRM (V)
1200
ITAV (A)
40
TC (°C)
125
ITSM (A)
520
(dv/dt)cr (V/µs)
500
TVJM (°C)
150
VT0 (V)
0.85
rT (mΩ)
9.9
RthJC [Thy] (K/W)
0.4
RthCH (K/W)
0.25
Package Type
TO-263AB (D2Pak) (2HV)

CLA40E1200NPZ Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CLA40E1200NPZ-TRLPower Thyristor Discretes-SCR TO-263D2
CLA40E1200NPZ-TUBPower Thyristor Discretes-SCR TO-263D2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.