
Series: Fast High Efficiency SCR up to 1200V
Offers various packages with fast turn off characteristics and breakdown voltages up to 1200V
The Fast High Efficiency SCR series offers thyristors in various packages with fast turn off characteristics and breakdown voltages up to 1200V.
- Short turn-off time
- Long-term stability of blocking currents and voltages
Fast High Efficiency SCR up to 1200V Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VRRM / VDRM (V) | ITAV (A) | TC (°C) | ITSM (A) | (dv/dt)cr (V/µs) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC [Thy] (K/W) | RthCH (K/W) | Package Type |
---|
Part Number | Actions | VRRM / VDRM (V) | ITAV (A) | TC (°C) | ITSM (A) | (dv/dt)cr (V/µs) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC [Thy] (K/W) | RthCH (K/W) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200 | 20 | 95 | 160 | 500 | 150 | 0.87 | 34 | 1 | 0.25 | TO-263AB (D2Pak) | |||
1200 | 30 | 85 | 350 | 500 | 150 | 0.92 | 14 | 0.5 | 0.5 | TO-220AB | |||
1200 | 40 | 130 | 600 | 1000 | 150 | 1.06 | 9.1 | 0.25 | 0.25 | TO-247AD | |||
1200 | 20 | 85 | 160 | 500 | 150 | 1.07 | 42 | 1 | 0.5 | TO-220AB |