Use fast thyristors in high-voltage electrical systems that require high-speed, low-loss signal switching. Littelfuse produces these types of power semiconductors in several configurations, but all can serve as inverters. Other applications for the solid state switches include uninterruptible power supplies and pulse generators. Our asymmetrical fast thyristor minimizes voltage loss during device turnoff.
Maximum turnoff times below 35 µs
Available with dynamic resistance voltage (VDRM) ratings from 294 V to 2.5 kV
Available with maximum repetitive reverse voltage (VRRM) ratings from 10 V to 2 kV
Available with average on-state current (ITAV at 55 ℃) ratings of 128 A to 1.11 kA
Low resistance ratings (e.g., 212 m Ω, 2.1 Ω)
Available in capsule and stud configurations
Low gate current requirements
Operate in wide range of ambient temperatures, from –40 ℃ to +125 ℃