background-waves

IXTP86N20X4

Product Status| Activei

IXTP86N20X4

Discrete MOSFET 86A 200V X4 TO220 | Series: X4 Class
info

Description:

  • Ultra Junction X4 86A/94A, 200V, MOSFET
PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.013
ID, cont @ 25 °C (A)
86
Gate Charge (nC)
70
RthJC (K/W)
0.5
Configuration
Single
Package Type
TO-220
CISS (pF)
2250
trr,typ (ns)
110
PD (W)
300
TJ Max (°C)
175
CRSS (pF)
185
  • Low Qg
  • Low Rdson
  • High power dispassion
  • High Eas

IXTP86N20X4 Applications

Highlights Section

  • Low speed EV
  • Motor control for 48-110V system
  • EPS&UPS
  • Power supply for 110V system

IXTP86N20X4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTP86N20X4Discrete MOSFET 86A 200V X4 TO220

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.