X4-Class Series - 135V - 200V N-Channel Ultra Junction Power MOSFETs with HiPerFET™ Options

Series: X4-Class
Littelfuse Discrete MOSFETs X4-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These devices are developed using a charge compensation principle and proprietary process technology, resulting in Power MOSFETs with significantly reduced resistance RDS(on) and gate charge Qg. A low on-state resistance reduces the conduction losses; it also lowers the energy stored in the output capacitance, minimizing the switching losses. A low gate charge results in higher efficiency at light loads as well as lower gate drive requirements. In addition, these MOSFETs are avalanche rated and exhibit a superior dv/dt performance. Also due to the positive temperature coefficient of their on-state resistance, they can be operated in parallel to meet higher current requirements.

Features:

  • Low on-resistance RDS(ON) and gate charge Qg
  • dv/dt ruggedness
  • Avalanche capability
  • International standard packages

Applications:

  • Synchronous rectification in switching
    power supplies
  • Motor control (48V-80V systems)
  • DC-DC converters
  • Uninterruptible power supplies
  • Electric forklifts
  • Class-D audio amplifiers
  • Telecom systems

 

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating (V)VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)AEC-Q101 QualifiedTJ Max (°C)Part DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXTA100N15X41500.0115100740.4Single397090375175Part IXTA100N15X4CheckOrder
IXTA130N15X41500.008130870.31SingleTO-263477093400150Part IXTA130N15X4CheckOrder
IXTA130N15X4-71500.008130870.31SingleTO-263-7477093400150Part IXTA130N15X4-7Check
IXTA150N15X41500.00691501050.31SingleTO-2635500100480150PartSPICEIXTA150N15X4CheckOrder
IXTA150N15X4-71500.00691501050.31SingleTO-263-75500100480150Part IXTA150N15X4-7Check
IXTA60N20X42000.02160330.6SingleTO-2632450107250No175PartSPICEIXTA60N20X4CheckOrder
IXTA86N20X42000.01386700.5SingleTO-2632250110300175PartSPICEIXTA86N20X4CheckOrder
IXTA94N20X42000.010694770.42SingleTO-2635050130360175Part IXTA94N20X4CheckOrder
IXTH120N20X42000.00951201080.36SingleTO-2476100190417No175PartSPICEIXTH120N20X4CheckOrder
IXTH130N15X41500.0085130870.31Single477093400150Part IXTH130N15X4Check
IXTH150N15X41500.00721501050.31SingleTO-2475500100480175PartSPICEIXTH150N15X4CheckOrder
IXTH220N20X42000.00552201570.19SingleTO-24712300140800175Part IXTH220N20X4CheckOrder
IXTH240N15X41500.00442401950.16SingleTO-2478900130940175PartSPICEIXTH240N15X4CheckOrder
IXTH60N20X42000.02160330.6SingleTO-2472450107250No175PartSPICEIXTH60N20X4CheckOrder
IXTH94N20X42000.010694770.42SingleTO-2475050130360175Part IXTH94N20X4CheckOrder
IXTK400N15X41500.00314004300.1SingleTO-264K145001751500175Part IXTK400N15X4CheckOrder
IXTN400N15X41500.00314004300.14SingleSOT-227145001751070175Part IXTN400N15X4CheckOrder
IXTN400N20X420020033403480.18SingleSOT-22727700270830No175PartSPICECheckOrder
IXTN500N20X42002001.995005350.13SingleSOT-227415002501150No175PartSPICECheckOrder
IXTP100N15X41500.0115100740.4SingleTO-220397090375175Part IXTP100N15X4CheckOrder
IXTP120N20X42000.00951201080.36SingleTO-2206100190417No175PartSPICEIXTP120N20X4CheckOrder
IXTP130N15X41500.0085130870.31SingleTO-220477093400150Part IXTP130N15X4CheckOrder
IXTP150N15X41500.00721501050.31SingleTO-2205500100480175Part IXTP150N15X4CheckOrder
IXTP170N13X41350.00631701050.31SingleTO-220546086480175Part IXTP170N13X4Order
IXTP60N20X42000.02160330.6SingleTO-2202450107250No175PartSPICEIXTP60N20X4CheckOrder
IXTP86N20X42000.01386700.5SingleTO-2202250110300175Part IXTP86N20X4CheckOrder
IXTP94N20X42000.010694770.42SingleTO-2205050130360175Part IXTP94N20X4CheckOrder
IXTT220N20X4HV2000.00552201570.19SingleTO-268HV12300140800175Part IXTT220N20X4HVCheckOrder
IXTT240N15X4HV1500.00442401950.16SingleTO-268HV8900130940175Part IXTT240N15X4HVCheckOrder
IXTX400N15X41500.00314004300.1Single145001751500175Part IXTX400N15X4Check
To request product environmental information, please complete the Product Environmental Information Request Form.
Catalog # Certificates
Sorting icon
IXTN400N15X4 URicon