background-waves

IXFH46N65X3

Product Status| Activei

IXFH46N65X3

Discrete MOSFET 46A 650V X3 TO247 | Series: X3 Class
info

This 650V X3-Class Ultra Junction MOSFETs feature a fast body diode. They are available with 46A nominal current rating in TO-247 package. These Power MOSFETs feature significantly reduced channel resistance RDS(on) and gate charge Qg leading to an improvement in the Figure of Merit FOM: RDS(on) x Qg as compared to its predecessor X2-Class. These benefits enable designers to achieve higher efficiency and increased power density. This series of power MOSFETs feature fast body diodes which offer low reverse recovery charge (QRM) and short reverse recovery time (trr)

PropertyValue
Voltage Rating (V)
650
VDSS (V)
650
RDS(ON),max @ 25 °C (Ω)
0.073
ID, cont @ 25 °C (A)
46
Gate Charge (nC)
40
Configuration
Single
Package Type
TO-247
CISS (pF)
2730
trr,typ (ns)
165
PD (W)
520
AEC-Q101 Qualified
No
TJ Max (°C)
150
CRSS (pF)
18
  • On-state resistance: RDS(ON) = 73mΩ
  • Reverse recovery time: trr = 165ns
  • Thermal resistance: RthJC = 0.24K/W
  • Avalanche rating: EAS = 1.2J
  • Gate charge: Qg = 40nC
  • Low static losses
  • Well-suited for high frequency applications
  • Simplified thermal design
  • High ruggedness against overvoltage
  • Low gate drive power demand

IXFH46N65X3 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFH46N65X3Discrete MOSFET 46A 650V X3 TO247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.