X2-Class Series - 600V - 700V Power MOSFETs with HiPerFET™ Options

Series: X2-Class
Littelfuse Discrete MOSFETs X2-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Developed using the charge compensation principle and proprietary process technology, these new devices exhibit the lowest on-state resistances, along with low gate charges and superior dv/dt performance. Their avalanche capability also enhances the device ruggedness.

In addition, thanks to the fast soft-recovery body diode, the Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).

Features:

  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Industrial switched-mode and resonantmode power supplies
  • Electric vehicle battery chargers
  • AC and DC motor drives
  • DC-DC converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA12N65X26500.311218.50.69SingleTO-2631134155180YesPartSPICEIXFA12N65X2CheckOrder
IXFA18N65X26500.218290.43SingleTO-2631520135290YesPart IXFA18N65X2CheckOrder
IXFA22N65X26500.14522370.32SingleTO-2632190145390YesPart IXFA22N65X2CheckOrder
IXFA26N65X2SingleTO-263Yes  IXFA26N65X2CheckOrder
IXFA34N65X26500.134560.23SingleTO-2633230164540IXTA30N65X2YesPart IXFA34N65X2CheckOrder
IXFA8N65X26500.458110.83SingleTO-263790105150YesPart IXFA8N65X2CheckOrder
IXFB150N65X26500.0171503550.08SingleTO-264 PLUS210002601560YesPartSPICEIXFB150N65X2CheckOrder
IXFH12N65X26500.311218.50.69SingleTO-2471134155180Part IXFH12N65X2
IXFH18N65X26500.218290.43SingleTO-2471520135290YesPart IXFH18N65X2Check
IXFH22N65X26500.14522370.32SingleTO-2472190145390YesPart IXFH22N65X2CheckOrder
IXFH26N65X2SingleTO-247Yes  IXFH26N65X2CheckOrder
IXFH34N65X26500.134560.23SingleTO-2473230164540YesPart IXFH34N65X2CheckOrder
IXFH46N65X26500.06946980.19SingleTO-2474570180660YesPart IXFH46N65X2CheckOrder
IXFH60N65X26500.052601080.16SingleTO-2476300180780YesPart IXFH60N65X2CheckOrder
IXFH60N65X2-46500.052601080.16SingleTO-247-4L6300180780YesPart IXFH60N65X2-4CheckOrder
IXFH80N65X26500.038801400.14SingleTO-2478300200890YesPart IXFH80N65X2CheckOrder
IXFH80N65X2-46500.038801400.14SingleTO-247-4L8300200890YesPart IXFH80N65X2-4CheckOrder
IXFK100N65X26500.031001830.12SingleTO-264K108002001040YesPart IXFK100N65X2CheckOrder
IXFK120N65X26500.0241202400.1SingleTO-264K140002201250YesPart IXFK120N65X2CheckOrder
IXFK80N65X26500.038801400.14SingleTO-264K8300200890YesPart IXFK80N65X2Check
IXFN100N65X26500.03781830.21SingleSOT-22710800200595YesPart IXFN100N65X2Check
IXFN120N65X26500.0241082400.14SingleSOT-22714000220890YesPart IXFN120N65X2CheckOrder
IXFN150N65X26500.0171453550.12SingleSOT-227210002601040YesPart IXFN150N65X2CheckOrder
IXFN170N65X26500.0131704340.107SingleSOT-227270002701170YesPart IXFN170N65X2CheckOrder
IXFP12N65X26500.311218.50.69SingleTO-2201134155180YesPart IXFP12N65X2CheckOrder
IXFP12N65X2M6500.311218.53.1SingleTO-220FP113415540YesPartSPICEIXFP12N65X2MCheckOrder
IXFP18N65X26500.218290.43SingleTO-2201520135290YesPart IXFP18N65X2CheckOrder
IXFP18N65X2M6500.218293.5SingleTO-220FP152013536YesPart IXFP18N65X2MCheck
IXFP22N65X26500.14522370.32SingleTO-2202190145390YesPartSPICEIXFP22N65X2CheckOrder
IXFP22N65X2M6500.14522373.37SingleTO-220FP219014537YesPart IXFP22N65X2MCheckOrder
IXFP26N65X2SingleTO-220Yes  IXFP26N65X2CheckOrder
IXFP34N65X26500.134560.23SingleTO-2203230164540YesPart IXFP34N65X2CheckOrder
IXFP34N65X2M6500.134563.1SingleTO-220FP323016440YesPart IXFP34N65X2MCheck
IXFP8N65X26500.458110.83SingleTO-220790105150YesPart IXFP8N65X2CheckOrder
IXFT60N65X2HV6500.052601080.16SingleTO-268HV6300180780YesPart IXFT60N65X2HVCheckOrder
IXFT80N65X2HV6500.038801400.14SingleTO-268HV8300200890YesPart IXFT80N65X2HVCheck
IXFX100N65X26500.031001830.12SingleTO-247 PLUS108002001040YesPart IXFX100N65X2CheckOrder
IXFX120N65X26500.0241202400.1SingleTO-247 PLUS140002201250YesPart IXFX120N65X2CheckOrder
IXFY8N65X26500.458110.83SingleTO-252790105150YesPart IXFY8N65X2CheckOrder
IXTA12N65X26500.31217.70.69SingleTO-2631100270180YesPart IXTA12N65X2CheckOrder
IXTA12N70X27000.312190.69Single960270180Part IXTA12N70X2Order
IXTA20N65X26500.18520270.43SingleTO-2631450350290YesPart IXTA20N65X2CheckOrder
IXTA24N65X26500.14524360.32SingleTO-2632060390390YesPart IXTA24N65X2CheckOrder
IXTA34N65X26500.09634540.23SingleTO-2633000390540YesPart IXTA34N65X2CheckOrder
IXTA4N65X26500.8548.31.56SingleTO-26345516080YesPart IXTA4N65X2CheckOrder
IXTA4N70X27000.85411.81.56SingleTO-26338618680YesPart IXTA4N70X2Check
IXTA8N65X26500.58120.83SingleTO-263800200150YesPart IXTA8N65X2CheckOrder
IXTA8N70X27000.58120.83SingleTO-263800200150YesPart IXTA8N70X2Check
IXTH12N65X26500.31217.70.69SingleTO-2471100270180YesPart IXTH12N65X2CheckOrder
IXTH12N70X27000.312190.69SingleTO-247960270180YesPart IXTH12N70X2Check
IXTH20N65X26500.18520270.43SingleTO-2471450350290YesPart IXTH20N65X2CheckOrder
IXTH24N65X26500.14524360.32SingleTO-2472060390390YesPart IXTH24N65X2CheckOrder
IXTH34N65X26500.09634540.23SingleTO-2473000390540YesPart IXTH34N65X2CheckOrder
IXTH48N65X26500.06548760.19SingleTO-2474300400660YesPart IXTH48N65X2CheckOrder
IXTH62N65X26500.05621000.16SingleTO-2475800445780YesPart IXTH62N65X2CheckOrder
IXTH80N65X26500.038801370.14SingleTO-2477800465890YesPartSPICEIXTH80N65X2CheckOrder
IXTK102N65X26500.031021520.12SingleTO-264K109004501040YesPart IXTK102N65X2CheckOrder
IXTK120N65X26500.0231202300.1SingleTO-264K136005051250YesPart IXTK120N65X2CheckOrder
IXTN102N65X26500.03761520.21SingleSOT-22710900450595YesPart IXTN102N65X2CheckOrder
IXTP12N65X26500.31217.70.69SingleTO-2201100270180YesPart IXTP12N65X2CheckOrder
IXTP12N65X2M6500.31217.73.1SingleTO-220FP110027040YesPart IXTP12N65X2MCheck
IXTP12N70X27000.312190.69SingleTO-220960270180YesPart IXTP12N70X2CheckOrder
IXTP12N70X2M7000.312193.1SingleTO-220FP96027040YesPart IXTP12N70X2MCheck
IXTP14N60X26000.251416.70.69TO-220740320180YesPart IXTP14N60X2Check
IXTP20N65X26500.185202743SingleTO-2201450350290YesPartSPICEIXTP20N65X2CheckOrder
IXTP20N65X2M6500.18520273.5SingleTO-220FP145035036YesPart IXTP20N65X2MCheck
IXTP24N65X26500.14524360.32SingleTO-2202060390390YesPart IXTP24N65X2CheckOrder
IXTP24N65X2M6500.14524363.37SingleTO-220FP206039037YesPart IXTP24N65X2MCheckOrder
IXTP2N65X26502.324.32.27SingleTO-22018013755YesPart IXTP2N65X2CheckOrder
IXTP34N65X26500.09634540.23SingleTO-2203000390540YesPartSPICEIXTP34N65X2Check
IXTP4N65X26500.8548.31.56SingleTO-22045516080YesPart IXTP4N65X2CheckOrder
IXTP4N70X27000.85411.81.56SingleTO-220FP38618680Part IXTP4N70X2Order
IXTP4N70X2M7000.85411.84.16SingleTO-220FP38618630YesPart IXTP4N70X2MCheck
IXTP8N65X26500.58120.83SingleTO-220800200150YesPart IXTP8N65X2CheckOrder
IXTP8N65X2M6500.558123.9SingleTO-220FP80020032YesPart IXTP8N65X2MCheck
IXTP8N70X27000.58120.83SingleTO-220800200150YesPart IXTP8N70X2CheckOrder
IXTP8N70X2M7000.558123.9SingleTO-220FP80020032YesPart IXTP8N70X2MCheckOrder
IXTQ34N65X2MSingalTO-3P FPYes  IXTQ34N65X2MCheckOrder
IXTQ48N65X2MSingalTO-3P FPYes  IXTQ48N65X2MCheckOrder
IXTR102N65X26500.033541520.38SingleTO-247I10900450330YesPartSPICEIXTR102N65X2CheckOrder
IXTT34N65X2HV6500.09634540.23SingleTO-268HV3000390540YesPart IXTT34N65X2HVCheck
IXTU4N70X27000.85411.81.56SingleTO-251SL38618680YesPart IXTU4N70X2Check
IXTU8N70X27000.58120.83SingleTO-251SL800200150YesPart IXTU8N70X2CheckOrder
IXTX102N65X26500.031021520.12SingleTO-247 PLUS109004501040YesPart IXTX102N65X2CheckOrder
IXTX120N65X26500.0231202300.1SingleTO-247 PLUS136005051250YesPart IXTX120N65X2CheckOrder
IXTY14N60X26000.251416.70.69TO-252740320180YesPart IXTY14N60X2CheckOrder
IXTY2N65X26502.324.32.27SingleTO-25218013755YesPart IXTY2N65X2CheckOrder
IXTY4N65X26500.8548.31.56SingleTO-25245516080YesPart IXTY4N65X2CheckOrder
IXTY4N70X27000.85411.81.56Single38618680Part IXTY4N70X2Order
IXTY8N65X26500.58120.83SingleTO-252800200150YesPart IXTY8N65X2CheckOrder
IXTY8N70X27000.58120.83SingleTO-252800200150YesPart IXTY8N70X2CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.