X-Class Series - 600V - 1000V Ultra Junction Power MOSFETs with HiPerFET™ Options

Littelfuse Discrete MOSFETs X-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ultra-Junction X-Class Power MOSFETs with fast body diodes are rugged devices that display the lowest on-state resistances in the industry, enabling very high power density in high-voltage power conversion applications. Developed using the charge compensation principle and proprietary process technology, these devices exhibit low gate charges and superior dv/dt performance. In addition, thanks to the fast soft-recovery body diode, these Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).

Features:

  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Industrial switched-mode and resonant-mode power supplies
  • Electric vehicle battery chargers
  • AC and DC motor drives
  • DC-DC converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)TJ Max (°C)CRSS (pF)VISOL,RMS (V)Part DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA14N85XHV8500.5514300.27SingleTO-263HV1043116460Part IXFA14N85XHVCheckOrder
IXFA18N60X6000.2318350.39SingleTO-2631440127320Part 
IXFA20N85XHV8500.3320630.23SingleTO-263HV1660190540Part IXFA20N85XHVCheckOrder
IXFA24N60X6000.17524470.31SingleTO-2631910140400Part 
IXFA30N60X6000.15530560.25SingleTO-2632270145500Part 
IXFA4N85X8502.53.570.83SingleTO-263247170150Part IXFA4N85XCheckOrder
IXFA8N85XHV8500.858170.63SingleTO-263HV654125200Part IXFA8N85XHVCheckOrder
IXFB70N100X10000.089703500.07SingleTO-264 PLUS91601785Part IXFB70N100XCheck
IXFB90N85X8500.041903400.07SingleTO-264 PLUS133002501785Part IXFB90N85XCheckOrder
IXFH14N85X8500.5514300.27SingleTO-2471043116460Part IXFH14N85XCheckOrder
IXFH18N60X6000.2318350.39SingleTO-2471440127320Part 
IXFH20N85X8500.3320630.23SingleTO-2471660190540Part IXFH20N85XCheckOrder
IXFH24N60X6000.17524470.31SingleTO-2471910140400Part 
IXFH26N100X10000.32261130.145SingleTO-2473290860Part IXFH26N100XCheckOrder
IXFH30N60X6000.15530560.25SingleTO-2472270145500Part 
IXFH30N85X8500.2330680.18SingleTO-2472460160695Part IXFH30N85XCheckOrder
IXFH32N100X10000.22321300.14SingleTO-2474075890PartSPICEIXFH32N100XCheckOrder
IXFH40N85X8500.14540980.145SingleTO-2473700200860Part IXFH40N85XCheckOrder
IXFH50N60X6000.073501160.19SingleTO-2474660195660Part Check
IXFH50N85X8500.105501520.14SingleTO-2474480218890PartSPICEIXFH50N85XCheckOrder
IXFH60N60X6000.055601430.14SingleTO-2475800200890Part Check
IXFJ20N85X8500.369.5631.13SingleTO-247ISO1660190110Part IXFJ20N85XCheckOrder
IXFK32N100X10000.22321300.14SingleTO-264K4075890Part IXFK32N100XCheckOrder
IXFK50N85X8500.105501520.14SingleTO-264K4480218890Part IXFK50N85XCheckOrder
IXFK52N100X10000.125522450.1SingleTO-264K67251250Part IXFK52N100XCheckOrder
IXFK66N85X8500.065662300.1SingleTO-264K89002501250Part IXFK66N85XCheckOrder
IXFN110N85X8500.0331104250.107SingleSOT-227170002051170Part IXFN110N85XCheckOrder
IXFN52N100X10000.125442450.15SingleSOT-2276725830Part IXFN52N100XCheck
IXFN66N85X8500.065652300.15SingleSOT-2278900250830Part IXFN66N85XCheckOrder
IXFN70N100X10000.089653500.104SingleSOT-22791501200Part IXFN70N100XCheckOrder
IXFN74N100X10000.066744250.107SingleSOT-227170002901170150482500Part Check
IXFN90N85X8500.041903400.104SingleSOT-227133002501200Part IXFN90N85XCheckOrder
IXFP14N85X8500.5514300.27SingleTO-2201043116460Part IXFP14N85XCheckOrder
IXFP14N85XM8500.5514303.3SingleTO-220FP104311638Part IXFP14N85XMCheckOrder
IXFP18N60X6000.2318350.39SingleTO-2201440127320Part 
IXFP20N85X8500.3320630.23SingleTO-2201660190540Part IXFP20N85XCheckOrder
IXFP24N60X6000.17524470.31SingleTO-2201910140400Part 
IXFP30N60X6000.15530560.25SingleTO-2202270145500Part 
IXFP4N85X8502.53.570.83SingleTO-220247170150Part IXFP4N85XCheckOrder
IXFP4N85XM8502.53.573.57SingleTO-220FP24717035Part IXFP4N85XMCheckOrder
IXFP8N85X8500.858170.63SingleTO-220654125200Part IXFP8N85XCheckOrder
IXFP8N85XM8500.858173.78SingleTO-220FP65412533Part IXFP8N85XMCheck
IXFQ24N60X6000.17524470.31SingleTO-3P1910140400Part Check
IXFQ30N60X6000.15530560.25SingleTO-3P2270145500Part 
IXFQ50N60X6000.073501160.19SingleTO-3P4660195660Part 
IXFQ60N60X6000.055601430.14SingleTO-3P5800200890Part Check
IXFQ8N85X8500.858170.63SingleTO-3P654125200Part IXFQ8N85XCheck
IXFT26N100XHV10000.32261130.145SingleTO-268S3290860Part IXFT26N100XHVCheckOrder
IXFT30N85XHV8500.2330680.18SingleTO-268HV2460160695Part IXFT30N85XHVCheckOrder
IXFT32N100XHV10000.22321300.14SingleTO-268HV4075890Part IXFT32N100XHVCheckOrder
IXFT40N85XHV8500.14540980.145SingleTO-268HV3700200860Part IXFT40N85XHVCheckOrder
IXFT50N60X6000.073501160.19SingleTO-268S4660195660Part 
IXFT50N85XHV8500.105501520.14SingleTO-268HV4480218890Part IXFT50N85XHVCheckOrder
IXFX52N100X10000.125522450.1SingleTO-247 PLUS67251250Part IXFX52N100XCheck
IXFX66N85X8500.065662300.1SingleTO-247 PLUS89002501250Part IXFX66N85XCheckOrder
IXFX90N60X6000.038902100.113SingleTO-247 PLUS85002101100Part 
IXFY4N85X8502.53.570.83SingleTO-252247170150Part IXFY4N85XCheckOrder
IXTA20N65X6500.2120350.39SingleTO-2631390350320Part Check
IXTH20N65X6500.2120350.39SingleTO-2471390350320Part 
IXTH32N65X6500.13532540.25SingleTO-2472205400500Part Check
IXTH52N65X6500.068521130.19SingleTO-2474350435660Part Check
IXTH64N65X6500.051641430.14SingleTO-2475500450890Part Check
IXTP20N65X6500.2120350.39SingleTO-2201390350320Part 
IXTP20N65XM6500.2120352SingleTO-220FP139035063Part 
IXTP32N65X6500.13532540.25SingleTO-2202205400500Part 
IXTP32N65XM6500.13532541.6SingleTO-220FP220540078Part 
IXTQ32N65X6500.13532540.25SingleTO-3P2205400500Part 
IXFK90N60X
Obsolete: 2024 -10-09
6000.038902100.113SingleTO-264K85002101100Part 
To request product environmental information, please complete the Product Environmental Information Request Form.