Gen2 Series - 40V - 175V Trench Gate Power MOSFETs with HiPerFET™ Options

Series: Gen2
Littelfuse Discrete MOSFETs Gen2 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These devices are offered with drain-to-source voltage ratings from 40V to 170V and provide high current capabilities of up to 600 Amperes (Tc=@25oC). The combined high current ratings of these devices and available compact package options provide designers the ability to control more power within a smaller footprint. Furthermore, these devices promote device consolidation through the reduction or elimination of multiple paralleled lower current rated MOSFET devices in high power switching applications. The resultant effect is a reduction in part count, as well as the number of required drive components, thus improving upon over-all system simplicity, reliability, and cost.

Features:

  • High current capability (up to 600A)
  • Low RDS(ON) and gate charge (Qg)
  • Incorporates Littelfuse HiPerFETTM technology for fast power switching
    performance
  • Avalanches capabilities

Advantages:

  • Eliminates multiple paralleled lower current rated MOSFET devices
  • Provides the ability to control more power within a smaller footprint
  • Improves overall system reliability and cost

Applications:

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • Battery Chargers
  • Synchronous rectification
  • Uninterrupted Power Supplies
  • AC motor drives
  • DC Choppers
  • High Speed Power Switching Applications

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA110N15T21500.0131101500.31SingleTO-263860085480YesPart IXFA110N15T2Check
IXFA130N10T21000.01011301300.42SingleTO-2636600360100YesPart IXFA130N10T2Check
IXFA180N10T21000.0061801850.31SingleTO-2631050066480YesPart IXFA180N10T2Check
IXFA230N075T2750.00422301780.31SingleTO-2631050059480YesPart IXFA230N075T2Check
IXFA230N075T2-7750.00422301780.31SingleTO-263-71050059480YesPart IXFA230N075T2-7Check
IXFA76N15T21500.02276970.43SingleTO-263580069350YesPart IXFA76N15T2Check
IXFH110N15T21500.0131101500.31SingleTO-247860085480YesPart IXFH110N15T2Check
IXFH150N17T21750.0121502330.17SingleTO-24714600880YesPart IXFH150N17T2Check
IXFH160N15T21500.0091602530.17SingleTO-24715000880YesPart IXFH160N15T2Check
IXFH230N075T2750.00422301780.31SingleTO-2471050059480YesPart IXFH230N075T2Check
IXFH320N10T21000.00353204300.15SingleTO-24726000981000YesPart IXFH320N10T2CheckOrder
IXFH340N075T2750.00323403000.16SingleTO-2471900075935YesPart IXFH340N075T2CheckOrder
IXFH400N075T2750.00234004200.15SingleTO-24724000771000YesPart IXFH400N075T2CheckOrder
IXFH76N15T21500.02276970.43SingleTO-247580069350YesPart IXFH76N15T2Check
IXFK220N17T21700.00632205000.12SingleTO-264310001250YesPart IXFK220N17T2Check
IXFK240N15T21500.00522404600.12SingleTO-264320001250YesPart IXFK240N15T2CheckOrder
IXFK320N17T21700.00523206400.09SingleTO-264450001670YesPart IXFK320N17T2CheckOrder
IXFK360N15T21500.0043607150.09SingleTO-264475001670YesPart IXFK360N15T2CheckOrder
IXFK520N075T2750.00225205450.12SingleTO-264410001250150YesPartSPICEIXFK520N075T2Check
IXFN240N15T21500.00522404600.18SingleSOT-22732000830YesPart IXFN240N15T2Check
IXFN320N17T21700.00522606400.14SingleSOT-227450001070YesPart IXFN320N17T2CheckOrder
IXFN360N15T21500.0043107150.14SingleSOT-227475001070YesPart IXFN360N15T2CheckOrder
IXFN520N075T2750.00194805450.16SingleSOT-22741000940YesPartSPICEIXFN520N075T2CheckOrder
IXFP110N15T21500.0131101500.31SingleTO-220860085480YesPart IXFP110N15T2Check
IXFP130N10T21000.01011301300.42SingleTO-2206600360100YesPart IXFP130N10T2Check
IXFP180N10T21000.0061801850.31SingleTO-2201050066480YesPartSPICEIXFP180N10T2CheckOrder
IXFP230N075T2750.00422301780.31SingleTO-2201050059480YesPart IXFP230N075T2Check
IXFP76N15T21500.02276970.43SingleTO-220580069350YesPart IXFP76N15T2Check
IXFT150N17T21750.0121502330.17SingleTO-268S14600880YesPart IXFT150N17T2Check
IXFT320N10T21000.00353204300.15SingleTO-268S26000981000YesPart IXFT320N10T2CheckOrder
IXFT340N075T2750.00323403000.16SingleTO-268S1900075935YesPart IXFT340N075T2Check
IXFT400N075T2750.00234004200.15SingleTO-268S24000771000YesPart IXFT400N075T2Check
IXFX220N17T21700.00632205000.12SingleTO-247 PLUS310001250YesPart IXFX220N17T2Check
IXFX240N15T21500.00522404600.12SingleTO-247 PLUS320001250YesPart IXFX240N15T2Check
IXFX320N17T21700.00523206400.09SingleTO-247 PLUS450001670YesPart IXFX320N17T2CheckOrder
IXFX360N15T21500.0043607150.09SingleTO-247 PLUS475001670YesPart IXFX360N15T2Check
IXFX520N075T2750.00225205450.12SingleTO-247 PLUS410001250150YesPart IXFX520N075T2Check
IXFZ520N075T2750.00164205450.25SingleDE47541000600150YesPart IXFZ520N075T2Check
IXTA100N04T2400.00710025.51SingleTO-263269034150YesPart IXTA100N04T2Check
IXTA110N055T2550.0066110570.82SingleTO-263306038180YesPart IXTA110N055T2CheckOrder
IXTA110N12T21200.0141101200.29SingleTO-263657064517Part IXTA110N12T2
IXTA120N04T2400.0061120580.75SingleTO-263324035200YesPart IXTA120N04T2Check
IXTA120N075T2750.0077120780.6SingleTO-263474050250YesPart IXTA120N075T2Check
IXTA130N065T2650.0066130790.6SingleTO-263480041250Part IXTA130N065T2
IXTA140N055T2550.0054140820.6SingleTO-263476040250YesPart IXTA140N055T2CheckOrder
IXTA140N12T21200.011401740.26SingleTO-263970065577YesPart IXTA140N12T2CheckOrder
IXTA160N04T2400.005160790.6SingleTO-263464040250YesPart IXTA160N04T2Check
IXTA170N075T2750.00541701090.42SingleTO-263686063360YesPart IXTA170N075T2Check
IXTA200N055T2550.00422001090.42SingleTO-263697049360YesPart IXTA200N055T2CheckOrder
IXTA200N055T2-7550.00422001090.42SingleTO-263-7697049360YesPart IXTA200N055T2-7Check
IXTA220N04T2400.00352201120.42SingleTO-263682045360YesPart IXTA220N04T2CheckOrder
IXTA220N04T2-7400.00352201120.42SingleTO-263-7682045360YesPart IXTA220N04T2-7CheckOrder
IXTA230N075T2750.00422301780.31SingleTO-2631050066480YesPart IXTA230N075T2CheckOrder
IXTA230N075T2-7750.00422301780.31SingleTO-263-71050066480YesPart IXTA230N075T2-7Check
IXTA260N055T2550.00332601400.31SingleTO-2631080060480YesPart IXTA260N055T2Check
IXTA260N055T2-7550.00332601400.31SingleTO-263-71080060480YesPart IXTA260N055T2-7Check
IXTA300N04T2400.00253001450.31SingleTO-2631070053480YesPart IXTA300N04T2Check
IXTA300N04T2-7400.00253001450.31SingleTO-263-71070053480YesPart IXTA300N04T2-7Check
IXTA70N075T2750.01270461SingleTO-263258048150YesPart IXTA70N075T2Check
IXTA80N12T21200.01780800.46SingleTO-263474090325YesPart IXTA80N12T2CheckOrder
IXTA90N055T2550.008490421SingleTO-263277037150YesPart IXTA90N055T2Check
IXTA90N075T2750.0190540.82SingleTO-263329050180YesPart IXTA90N075T2Check
IXTH260N055T2550.00332601400.31SingleTO-2471080060480YesPart IXTH260N055T2Check
IXTH300N04T2400.00253001450.31SingleTO-2471070053480YesPart IXTH300N04T2Check
IXTH360N055T2550.00243603300.16SingleTO-2472000078935YesPartSPICEIXTH360N055T2Check
IXTH420N04T2400.0024203150.16SingleTO-2471970074935Part IXTH420N04T2
IXTH440N055T2550.00184404050.15SingleTO-24725000761000YesPart IXTH440N055T2Check
IXTH500N04T2400.00165004050.15SingleTO-24725000841000YesPart IXTH500N04T2Check
IXTI90N055T2550.008490421SingleTO-262 (I2Pak)277037150Part IXTI90N055T2Order
IXTK550N055T2550.00165505950.12SingleTO-264400001001250YesPart IXTK550N055T2Check
IXTK600N04T2400.00156005900.12SingleTO-264400001001250YesPart IXTK600N04T2CheckOrder
IXTN550N055T2550.00135505950.16SingleSOT-22740000100940YesPart IXTN550N055T2CheckOrder
IXTN600N04T2400.00136005900.16SingleSOT-22740000100940YesPart IXTN600N04T2CheckOrder
IXTP100N04T2400.00710025.51SingleTO-220269034150YesPart IXTP100N04T2CheckOrder
IXTP110N055T2550.0066110570.82SingleTO-220306038180YesPart IXTP110N055T2Check
IXTP110N12T21200.0141101200.29SingleTO-220657064517Part IXTP110N12T2
IXTP120N04T2400.0061120580.75SingleTO-220324035200YesPart IXTP120N04T2Check
IXTP120N075T2750.0077120780.6SingleTO-220474050250YesPartSPICEIXTP120N075T2Check
IXTP140N055T2550.0054140820.6SingleTO-220476040250YesPart IXTP140N055T2Check
IXTP140N12T21200.011401740.26SingleTO-220970065577YesPart IXTP140N12T2CheckOrder
IXTP160N04T2400.005160790.6SingleTO-220464040250Part IXTP160N04T2
IXTP170N075T2750.00541701090.42SingleTO-220686063360YesPart IXTP170N075T2Check
IXTP200N055T2550.00422001090.42SingleTO-220697049360YesPart IXTP200N055T2CheckOrder
IXTP220N04T2400.00352201120.42SingleTO-220682045360YesPart IXTP220N04T2CheckOrder
IXTP230N075T2750.00422301780.31SingleTO-2201050066480YesPartSPICEIXTP230N075T2CheckOrder
IXTP260N055T2550.00332601400.31SingleTO-2201080060480YesPart IXTP260N055T2Check
IXTP300N04T2400.00253001450.31SingleTO-2201070053480YesPart IXTP300N04T2Check
IXTP70N075T2750.01270461SingleTO-220258048150YesPart IXTP70N075T2CheckOrder
IXTP80N12T21200.01780800.46SingleTO-220474090325YesPart IXTP80N12T2Check
IXTP90N055T2550.008490421SingleTO-220277037150YesPart IXTP90N055T2Check
IXTP90N075T2750.0190540.82SingleTO-220329050180NoPart IXTP90N075T2
IXTT360N055T2550.00243603300.16SingleTO-268S2000078935YesPart IXTT360N055T2CheckOrder
IXTT440N055T2550.00184404050.15SingleTO-268S25000761000YesPart IXTT440N055T2Check
IXTT500N04T2400.00165004050.15SingleTO-268S25000841000YesPart IXTT500N04T2Check
IXTX550N055T2550.00165505950.12SingleTO-247 PLUS400001001250YesPart IXTX550N055T2Check
IXTX600N04T2400.00156005900.12SingleTO-247 PLUS400001001250YesPart IXTX600N04T2Check
IXTY90N055T2550.008490421SingleTO-252277037150YesPart IXTY90N055T2CheckOrder
IXTZ550N055T2550.0015505950.25SingleDE47540000100600YesPart IXTZ550N055T2Check
To request product environmental information, please complete the Product Environmental Information Request Form.