Gen1 Series - 55V - 300V Trench Gate Power MOSFETs with HiPerFET™ Options

Series: Gen1
Littelfuse Discrete MOSFETs Gen1 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Trench Gate Power MOSFETs are ideally suited for low voltage/ high current applications, requiring an exceedingly low RDS(ON), thus guaranteeing very low power Dissipation. This, combined with wide ranging operating junction temperature from -40 °C to 175 °C make them suitable candidates for automobile applications and other similar demanding applications in harsh environments.

Features:

  • International Standard Packages
  • Low RDS(ON)
  • Avalanche rated
  • High Current Handling Capability
  • Fast Intrinsic Rectifier

Advantages:

  • Easy to Mount
  • Space Savings
  • High power density

Applications:

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • Battery Chargers
  • Uninterrupted Power Supplies
  • AC motor drives
  • DC Choppers
  • High Speed Power Switching Applications

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)trr,max (ns)Replaced By PartCheck StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA102N15T1500.018102870.33SingleTO-2635220455YesPart IXFA102N15TCheck
IXFA130N10T1000.00911301040.42SingleTO-263508067360YesPart IXFA130N10TCheck
IXFH102N15T1500.018102870.33SingleTO-2475220455YesPart IXFH102N15TCheck
IXFH110N25T2500.0261101570.18SingleTO-2479400694170YesPart IXFH110N25TCheck
IXFH120N25T2500.0231201800.14SingleTO-24711300108890YesPartSPICEIXFH120N25TCheck
IXFH150N20T2000.0151501770.14SingleTO-24711700100890YesPart IXFH150N20TCheck
IXFH160N15T1500.00961601600.18SingleTO-247880090830YesPart IXFH160N15TCheck
IXFH230N10T1000.00472302500.23SingleTO-2471530082650YesPart IXFH230N10TCheck
IXFH46N30T3000.0846860.27SingleTO-2474770460150YesPart IXFH46N30TCheckOrder
IXFH86N30T3000.046861430.145SingleTO-2479200860150YesPart IXFH86N30TCheck
IXFH94N30T3000.036941900.14SingleTO-24711400155890YesPartSPICEIXFH94N30TCheck
IXFK120N30T3000.0241202650.13SingleTO-26420000960YesPart IXFK120N30TCheck
IXFK140N25T2500.0171402550.13SingleTO-26419000960YesPart IXFK140N25TCheckOrder
IXFK160N30T3000.0191603760.09SingleTO-264245001390200YesPart IXFK160N30TCheckOrder
IXFK170N20T2000.0111702650.13SingleTO-264196001150YesPart IXFK170N20TCheckOrder
IXFK180N25T2500.01291803640.09SingleTO-26423.81390YesPart IXFK180N25TCheckOrder
IXFK230N20T2000.00752303580.09SingleTO-264240001670200YesPart IXFK230N20TCheckOrder
IXFK360N10T1000.00293605250.12SingleTO-264330001250130YesPart IXFK360N10TCheck
IXFK420N10T1000.00264206700.09SingleTO-264470001670YesPart IXFK420N10TCheck
IXFN140N25T2500.0171202550.18SingleSOT-22719000690200YesPart IXFN140N25TCheck
IXFN160N30T3000.0191303760.138SingleSOT-22724500900200YesPart IXFN160N30TCheckOrder
IXFN180N25T2500.01291683640.138SingleSOT-22723800900200YesPart IXFN180N25TCheck
IXFN230N20T2000.00752203580.138SingleSOT-227240001090200YesPartSPICEIXFN230N20TCheckOrder
IXFN360N10T1000.00263605250.18SingleSOT-22733000830YesPart IXFN360N10TCheckOrder
IXFN420N10T1000.00234206700.14SingleSOT-227470001070140YesPart IXFN420N10TCheckOrder
IXFP102N15T1500.018102870.33SingleTO-2205220455YesPart IXFP102N15TCheck
IXFP130N10T1000.00911301040.42SingleTO-220508067360YesPart IXFP130N10TCheck
IXFR230N20T2000.0081563580.25SingleTO-247I24000600200YesPart IXFR230N20TCheck
IXFT120N25T2500.0231201800.14SingleTO-268S11300108890Part IXFT120N25T
IXFT150N20T2000.0151501770.14SingleTO-268S11700100890YesPart IXFT150N20TCheck
IXFT46N30T3000.0846860.27SingleTO-2684770460150Part IXFT46N30T
IXFT86N30T3000.046861430.145SingleTO-268S9200860150YesPart IXFT86N30TCheck
IXFT94N30T3000.036941900.14SingleTO-268S11400155890YesPart IXFT94N30TCheck
IXFX120N30T3000.0241202650.13SingleTO-247 PLUS20000960YesPart IXFX120N30TCheckOrder
IXFX140N25T2500.0171402550.13SingleTO-247 PLUS19000960YesPart IXFX140N25TCheck
IXFX160N30T3000.0191603760.09SingleTO-247 PLUS245001390200YesPart IXFX160N30TCheckOrder
IXFX170N20T2000.0111702650.13SingleTO-247 PLUS196001150YesPart IXFX170N20TCheck
IXFX180N25T2500.01291803640.09SingleTO-247 PLUS238001390200YesPart IXFX180N25TCheckOrder
IXFX230N20T2000.00752303580.09SingleTO-247 PLUS240001670200YesPart IXFX230N20TCheckOrder
IXFX360N10T1000.00293605250.12SingleTO-247 PLUS330001250130YesPart IXFX360N10TCheck
IXFX420N10T1000.00264206700.09SingleTO-247 PLUS470001670YesPart IXFX420N10TCheck
IXFZ140N25T2500.0171002550.28SingleDE47519000445200NoPart IXFZ140N25T
IXTA102N15T1500.018102870.33SingleTO-263522097455YesPart IXTA102N15TCheck
IXTA110N055T7550.007110670.65SingleTO-263308070230Part IXTA110N055T7
IXTA130N10T1000.00911301040.42SingleTO-263508067360YesPart IXTA130N10TCheckOrder
IXTA130N10T71000.00911301040.42SingleTO-263-7508067360YesPart IXTA130N10T7Check
IXTA160N075T
Replaced By: IXTA170N075T2
750.0061601120.42SingleTO-263495080360IXTA170N075T2NoPart 
IXTA160N075T7
Replaced By: IXTA230N075T2-7
750.0061601120.42SingleTO-263-7495080360IXTA230N075T2-7NoPart 
IXTA160N10T1000.0071601320.35SingleTO-263660060430YesPart IXTA160N10TCheckOrder
IXTA160N10T71000.0071601320.35SingleTO-263-76600100430YesPart IXTA160N10T7Check
IXTA180N10T1000.00641801510.31SingleTO-263690072480YesPart IXTA180N10TCheckOrder
IXTA180N10T71000.00641801510.31SingleTO-263-76900100480YesPart IXTA180N10T7Check
IXTA182N055T
Replaced By: IXTA200N055T2
550.0051821140.42SingleTO-263485070360IXTA200N055T2NoPart 
IXTA182N055T7
Replaced By: IXTA200N055T2-7
550.0051821140.42SingleTO-263-7485070360IXTA200N055T2-7NoPart 
IXTA32N20T2000.07832380.75SingleTO-2631760110200NoPart IXTA32N20T
IXTA42N15T1500.04542210.75SingleTO-2631880100200YesPart IXTA42N15TCheckOrder
IXTA48N20T2000.0548600.5SingleTO-2633090130250YesPart IXTA48N20TCheck
IXTA50N25T2500.0650780.31SingleTO-2634000166400YesPart IXTA50N25TCheck
IXTA56N15T1500.03656340.5SingleTO-2632250100300YesPart IXTA56N15TCheck
IXTA60N10T1000.01860490.85SingleTO-263265059176YesPart IXTA60N10TCheckOrder
IXTA60N20T2000.0460730.3SingleTO-2634530118500YesPart IXTA60N20TCheck
IXTA76N075T
Replaced By: IXTA90N075T2
750.01276570.85SingleTO-263258080176IXTA90N075T2Part 
IXTA76N25T2500.04476920.27SingleTO-2634920148460YesPart IXTA76N25TCheck
IXTA80N10T1000.01480600.65SingleTO-2633040100230YesPartSPICEIXTA80N10TCheck
IXTA86N20T2000.03386900.27SingleTO-2634500140550YesPart IXTA86N20TCheck
IXTA88N085T7850.01188690.65SingleTO-263314090230Part IXTA88N085T7
IXTA98N075T
Replaced By: IXTA90N075T2
750.0198800.75SingleTO-2633100100200IXTA90N075T2NoPart 
IXTF200N10T1000.007901520.96SingleI4-PAK940076156YesPart IXTF200N10TCheck
IXTH102N15T1500.018102870.33SingleTO-247522097455YesPart IXTH102N15TCheck
IXTH110N25T2500.0261101570.18SingleTO-2479400170694YesPart IXTH110N25TCheck
IXTH130N10T1000.00911301040.42SingleTO-247508067360YesPart IXTH130N10TCheckOrder
IXTH130N15T1500.0121301130.2SingleTO-2479800100750Part IXTH130N15T
IXTH130N20T2000.0161301500.18SingleTO-2478800150830YesPart IXTH130N20TCheck
IXTH160N075T
Replaced By: IXFH230N075T2
750.0061601120.42Single495080360IXFH230N075T2Part 
IXTH160N10T1000.0071601320.35SingleTO-2476600100430YesPart IXTH160N10TCheckOrder
IXTH160N15T1500.00961601600.18SingleTO-2478800115830YesPart IXTH160N15TCheck
IXTH180N10T1000.00641801510.31SingleTO-2476900100480YesPart IXTH180N10TCheckOrder
IXTH182N055T550.0051821140.42Single485070360Part 
IXTH200N10T1000.00552001520.27SingleTO-247940076550YesPart IXTH200N10TCheckOrder
IXTH50N25T2500.0650780.31SingleTO-2474000166400Part IXTH50N25T
IXTH76N25T2500.04476920.27SingleTO-2474920148460YesPart IXTH76N25TCheck
IXTH86N25T2500.037861050.23SingleTO-2475330156540YesPart IXTH86N25TCheck
IXTH96N25T2500.029961140.2SingleTO-2476100158625YesPart IXTH96N25TCheck
IXTL2x180N10T1000.0091001511DualTO-264I690060150Part IXTL2x180N10T
IXTN200N10T1000.00552001520.3SingleSOT-227940076550YesPart IXTN200N10TCheck
IXTP102N15T1500.018102870.33SingleTO-220522097455YesPart IXTP102N15TCheck
IXTP130N10T1000.00911301040.42SingleTO-220508067360YesPart IXTP130N10TCheckOrder
IXTP160N075T
Replaced By: IXTP170N075T2
750.0061601120.42Single495080360IXTP170N075T2Part 
IXTP160N10T1000.0071601320.35SingleTO-220660060430YesPart IXTP160N10TCheckOrder
IXTP180N10T1000.00641801510.31SingleTO-220690072480YesPartSPICEIXTP180N10TCheckOrder
IXTP182N055T
Replaced By: IXTP200N055T2
550.0051821140.42Single485070360IXTP200N055T2Part 
IXTP32N20T2000.07832380.75SingleTO-2201760110200Part IXTP32N20TOrder
IXTP42N15T1500.04542210.75SingleTO-2201880100200YesPart IXTP42N15TCheckOrder
IXTP44N10T1000.034427.41.15SingleTO-220156760130YesPart IXTP44N10TCheckOrder
IXTP48N20T2000.0548600.5SingleTO-2203090130250YesPart IXTP48N20TCheckOrder
IXTP50N25T2500.0650780.31SingleTO-2204000166400YesPart IXTP50N25TCheckOrder
IXTP50N28T2800.06650870.37SingleTO-2204070180340Part 
IXTP55N075T
Replaced By: IXTP70N075T2
750.019555331.15SingleTO-220140050130IXTP70N075T2NoPart 
IXTP56N15T1500.03656340.5SingleTO-2202250100300YesPart IXTP56N15TCheckOrder
IXTP60N10T1000.01860490.85SingleTO-220265059176YesPart IXTP60N10TCheckOrder
IXTP60N10TM1000.01933492.5SingleTO-220 OVERMOLDED26505960Part IXTP60N10TM
IXTP60N20T2000.0460730.3SingleTO-2204530118500YesPart IXTP60N20TCheck
IXTP64N055T
Replaced By: IXTP90N055T2
550.01364371.15SingleTO-220142030130IXTP90N055T2Part 
IXTP76N075T
Replaced By: IXTP90N075T2
750.01276570.85SingleTO-220258080176IXTP90N075T2Part 
IXTP76N25T2500.04476920.27SingleTO-2204920148460YesPart IXTP76N25TCheck
IXTP80N10T1000.01480600.65SingleTO-2203040100230YesPart IXTP80N10TCheckOrder
IXTP86N20T2000.03386900.27SingleTO-2204500140550YesPart IXTP86N20TCheck
IXTP90N15T1500.0290800.33SingleTO-2204100110455YesPart Check
IXTP98N075T
Replaced By: IXTP120N075T2
750.0198800.75SingleTO-2203100100200IXTP120N075T2NoPart 
IXTQ102N15T1500.018102870.33SingleTO-3P522097455Part IXTQ102N15T
IXTQ130N10T1000.00911301040.42SingleTO-3P508067360YesPart IXTQ130N10TCheckOrder
IXTQ130N15T1500.0121301130.2SingleTO-3P9800100750Part IXTQ130N15T
IXTQ130N20T2000.0161301500.18SingleTO-3P8800150830YesPart IXTQ130N20TCheck
IXTQ160N075T
Replaced By: IXTQ160N10T
750.0061601120.42Single495080360IXTQ160N10TPart 
IXTQ160N10T1000.0071601320.35SingleTO-3P6600100430YesPart IXTQ160N10TCheck
IXTQ180N10T1000.00641801510.31SingleTO-3P6900100480YesPart IXTQ180N10TCheckOrder
IXTQ182N055T
Replaced By: IXTH260N055T2
550.0051821140.42SingleTO-3P485070360IXTH260N055T2NoPart 
IXTQ200N10T1000.00552001520.27SingleTO-3P940076550YesPart IXTQ200N10TCheckOrder
IXTQ48N20T2000.0548600.5SingleTO-3P3090130250YesPart IXTQ48N20TCheck
IXTQ50N25T2500.0550780.31SingleTO-3P4000166400YesPart IXTQ50N25TCheck
IXTQ60N10T1000.01860490.85SingleTO-3P265059176YesPart IXTQ60N10TCheck
IXTQ60N20T2000.0460730.3SingleTO-3P4530118500YesPart IXTQ60N20TCheck
IXTQ76N25T2500.04476920.27SingleTO-3P4920148460YesPart IXTQ76N25TCheck
IXTQ86N20T2000.03386900.27SingleTO-3P4500140550YesPart IXTQ86N20TCheck
IXTQ86N25T2500.037861050.23SingleTO-3P5330156540YesPart IXTQ86N25TCheck
IXTQ96N25T2500.029961140.2SingleTO-3P6100158625YesPart IXTQ96N25TCheck
IXTY44N10T1000.034427.41.15SingleTO-252156760130YesPart IXTY44N10TCheckOrder
IXTY55N075T
Replaced By: IXTY44N10T
750.019555331.15Single140050130IXTY44N10TPart 
IXTY64N055T
Replaced By: IXTY90N055T2
550.01364371.15SingleTO-252142030130IXTY90N055T2YesPart IXTY64N055TCheck
IXUV170N075750.0051752500.5SingleISOPLUS220™120300Part IXUV170N075
IXUV170N075S750.00531753100.5SinglePLUS220120300Part IXUV170N075S
To request product environmental information, please complete the Product Environmental Information Request Form.