background-waves

IXKR25N80C

Product Status| Activei

IXKR25N80C

DiscMSFT NChSuprJuncC3-Class ISO247/+247 | Series: C3 Class
info

These Power MOSFETs based on Super Junction technology feature the lowest RDS(on) in 600V-800V class MOSFETs. Internal DCB isolation simplifies assembly and reduces thermal resistance from junction to heat sink. These devices are Avalanche rated, thereby guaranteeing rugged operation.

Advantages:

  • Easy assembly
  • Space savings
  • High power density


(1) CoolMOS™ is a trademark of Infineon Technologies AG.
PropertyValue
VDSS (V)
800
RDS(ON),max @ 25 °C (Ω)
0.15
ID, cont @ 25 °C (A)
25
Gate Charge (nC)
180
RthJC (K/W)
0.5
Configuration
Single
Package Type
ISOPLUS247
CISS (pF)
4600
PD (W)
250
trr,max (ns)
550
VISOL,RMS (V)
2500
  • Silicon chip on Direct-Copper-Bond substrate
  • 3rd generation CoolMOS™(1) power MOSFET
  • Enhanced total power density
  • Low thermal resistance

IXKR25N80C Applications

Highlights Section

  • Switch mode power supplies
  • Uninterruptible power supplies
  • Power factor correction (PFC)
  • Welding
  • Inductive heating

IXKR25N80C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXKR25N80CDiscMSFT NChSuprJuncC3-Class ISO247/+247

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.