background-waves

Series: L2

75V - 600V N-Channel Linear Power MOSFETs with Extended FBSOAs
Product Status| Activei
info

Tailored specifically for applications requiring Power MOSFETs to operate in their current saturation regions, these unique devices feature low thermal resistances, high power density, and extended Forward Bias Safe Operating Areas (FBSOA).

When Power MOSFETs are utilized in linear-mode operation, as opposed to their conventional switch-mode one, they are required to endure substantially high thermal and electrical stresses due to the simultaneous occurrence of high drain voltages and currents; these extreme stresses can cause typical devices to fail. Littelfuse LinearL2™ Power MOSFETs have been designed to address these kinds of device failures – the FBSOAs are “extended” when the positive feedback of electro-thermal instability is suppressed, giving rise to larger “operating windows.” The FBSOAs are guaranteed at 75°C.

  • Designed for linear operation
  • Guaranteed FBSOA at 75°C
  • Low on-resistances RDS(on)
  • Avalanche rated
  • International standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

L2 Parts

FiltersFilters

L2 Applications

Highlights Section

  • E-fuses and hot-swap circuits
  • Battery management
  • Current regulators
  • Linear amplifiers
  • Fan controllers
  • Programmable loads
  • Soft-start control