N-Channel Linear

N-channel linear MOSFETs endure substantially higher thermal and electrical stresses than metal-oxide–semiconductor field effect transistors designed for switch mode operations. When on, the devices ensure the steady flow of current through a circuit. Linear operation produces drain-to-source voltages and drain currents high enough to cause regular MOSFETs to fail. Specially engineered linear MOSFETs suppress electro-thermal feedback and perform reliably in their current saturation ranges. Applications for N-channel linear MOSFETs include fan controllers, pulse generators, e-fuses, and current regulators.
- Available with wide ranges of drain-to-source voltage ratings, from 75 V dc to 2.5 kV dc
- Available with wide ranges of drain current ratings (e.g., 2 A to 62 A)
- Guaranteed forward bias safe operating areas (FBSOAs) at 75 ℃
- Avalanche rated with low total gate charge (Qg) and low intrinsic gate resistance (Rg)
- Epoxy moldings with UL 94 flammability ratings of V-0
- Designed specifically for linear operation
- High power densities
- Available with a variety of leads and terminals
- Easy to mount on PCBs with one screw or solder
N-Channel Linear Parts
Filters
Showing 0 to 0 of 0 entries
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) |
---|
Part Number | Actions | VDSS (V) | RDS(ON),max @ 25 °C (Ω) | ID, cont @ 25 °C (A) | Gate Charge (nC) | RthJC (K/W) | Configuration | Package Type | CISS (pF) | trr,typ (ns) | PD (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
No matching records found |