background-waves

IXTT16N20D2

Product Status| Activei

IXTT16N20D2

DiscMosfet N-CH Depl Mode-D2 TO-268AA | Series: D2
info

As opposed to the enhancement-mode MOSFETs, these depletion-mode devices operate in a ‘normally-on’ mode, requiring zero turn-on voltage at the gate terminal. With blocking voltages up to 1700V and low drain-to-source resistances they provide simplified control and reduced power dissipation in systems that are continuously “on” (emergency or burglar alarms, for instance).

PropertyValue
VDSS (V)
200
RDS(ON),max @ 25 °C (Ω)
0.08
ID, cont @ 25 °C (A)
16
Gate Charge (nC)
208
RthJC (K/W)
0.18
Configuration
Single
Package Type
TO-268S
CISS (pF)
5500
PD (W)
695
VGS,off-max (V)
-4.5
CRSS (pF)
607
  • Normally on operation
  • Linear mode tolerant
  • Low RDS(on)
  • Useable body diode
  • Internal standard packages
  • UL 94 V-0 Flammability qualified (molding epoxies)

IXTT16N20D2 Applications

Highlights Section

  • Audio amplifiers
  • Start-up circuits
  • Protection circuits
  • Ramp generators
  • Current regulators
  • Active loads

IXTT16N20D2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXTT16N20D2DiscMosfet N-CH Depl Mode-D2 TO-268AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.