background-waves

IXFH22N60X2A

Product Status| Obsoletei

IXFH22N60X2A

| Series: Ultra Junction X2 Class
info
With on-resistance as low as 17 milliohms and current ratings ranging from 22A to 150A, these IXFH22N60X2A devices are optimized for soft-switching resonant-mode power conversion applications.

The intrinsic fast body diodes HiPerFETs of the MOSFETs display very soft recovery characteristics, minimizing electromagnetic interference (EMI), especially in half or full-bridge switching topologies. With low reverse recovery charge and time, the body diodes can be utilized to make sure that all the energies are removed during high-speed switching to avoid device failure and achieve high efficiency.

PropertyValue
VDSS (V)
600
RDS(ON),max @ 25 °C (Ω)
0.145
ID, cont @ 25 °C (A)
22
Gate Charge (nC)
37
RthJC (K/W)
0.32
Configuration
Single
Package Type
TO-247
CISS (pF)
2190
trr,typ (ns)
145
PD (W)
390
  • International Standard Packages
  • Low RDS(ON) and QG
  • Avalanche Rated
  • Low Package Inductance
  • High Power Density
  • Easy to Mount
  • Space Savings

IXFH22N60X2A Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • Dc-dc converters
  • PFC Circuits
  • Ac and dc Motor Drives
  • Robotics and Servo Controls

IXFH22N60X2A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXFH22N60X2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.