Ultra Junction X2-Class Series - 600V - 650V Automotive Qualified Ultra Junction X2-Class Power MOSFETs

Littelfuse_Discrete_MOSFETs_N-Channel_Ultra_Junction_X2_Class_IXTQ48N65X2M
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

With on-resistance as low as 17 milliohms and current ratings ranging from 22A to 150A, these devices are optimized for soft-switching resonant-mode power conversion applications. 

The intrinsic fast body diodes HiPerFETs of the MOSFETs display very soft recovery characteristics, minimizing electromagnetic interference (EMI), especially in half or full-bridge switching topologies. With low reverse recovery charge and time, the body diodes can be utilized to make sure that all the energies are removed during high-speed switching to avoid device failure and achieve high efficiency.

Features:

  • International Standard Packages
  • Low RDS(ON) and QG
  • Avalanche Rated
  • Low Package Inductance

Benefits:

  • High Power Density
  • Easy to Mount
  • Space Savings

Applications:

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • PFC Circuits
  • AC and DC Motor Drives
  • Robotics and Servo Controls

 

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeCISS (pF)trr,typ (ns)PD (W)Part DatasheetPartner ECAD ModelsSamplesCompare
 
IXFH22N60X2A6000.14522370.32SingleTO-2472190145390PartIXFH22N60X2A
IXFH34N60X2A6000.134560.23SingleTO-2473230164540PartIXFH34N60X2A
IXFH46N60X2A6000.06946980.19SingleTO-2474570180660PartIXFH46N60X2AOrder
IXFH60N60X2A6000.052601080.16SingleTO-2476300180780PartIXFH60N60X2A
IXFH80N60X2A6000.038801400.14SingleTO-2478300200890PartIXFH80N60X2A
IXFP12N65X2A6500.311218.50.69SingleTO-2201134155180PartIXFP12N65X2A
IXFP34N60X2A6000.134560.23SingleTO-2203230164540PartIXFP34N60X2A
IXTH48N60X2A6000.06548760.19Single4300400660PartIXTH48N60X2A
To request product environmental information, please complete the Product Environmental Information Request Form.