background-waves

Series: Ultra Junction X Class

800V Automotive Qualified Ultra Junction X-Class Power MOSFETs
Product Status| Activei
info

These devices are developed using a charge compensation principle and proprietary process technology, resulting in Power MOSFETs with significantly reduced resistance RDS(on) and gate charge Qg. A low on-state resistance reduces the conduction losses; it also lowers the energy stored in the output capacitance, minimizing the switching losses. A low gate charge results in higher efficiency at light loads as well as lower gate drive requirements. In addition, these MOSFETs are avalanche rated and exhibit a superior dv/dt performance. Also due to the positive temperature coefficient of their on-state resistance, they can be operated in parallel to meet higher current requirements.

  • International Standard Package
  • High Voltage Package
  • Low RDS(ON) and QG
  • Avalanche Rated
  • Low Package Inductance
  • High Power Density
  • Easy to Mount
  • Space Savings

Ultra Junction X Class Parts

FiltersFilters

Ultra Junction X Class Applications

Highlights Section

  • Switch-Mode and Resonant-Mode Power Supplies
  • DC-DC Converters
  • PFC Circuits
  • AC and DC Motor Drives
  • Robotics and Servo Controls