background-waves

IXYA60N65A5

Product Status| Activei

IXYA60N65A5

Disc IGBT XPT Gen5 650V A5 60A TO-263 | Series: Trench
info

Developed using our proprietary XPT™ thin-wafer technology and state-of-the-art 5th generation (GenX5™) Trench IGBT process, these devices feature reduced thermal resistance, low energy losses, fast switching, low tail current, and high current densities.

These IGBTs have square Reverse Bias Safe Operating Areas (RBSOA) and with 650V breakdown voltage, making them ideal for snubber-less hard-switching applications. Other qualities include a positive collector-to-emitter voltage temperature coefficient which enables designers to use multiple devices in parallel to meet high current requirements and low gate charges which help reduce gate drive requirements and switching losses.

Advantages:

  • Hard-switching capabilities
  • High power densities
  • Low gate drive requirements
  • Ease of replacement and availability of isolation package
PropertyValue
VCES (V)
650
IC @ 25 °C (A)
134
VCE(sat) (V)
1.35
TJ Max (°C)
175
tfi (ns)
240
Configuration
Single
Package Type
TO-263
Status
Active
Eoff @ 150 °C (mJ)
2.5
IC @ 110 °C (A)
60
RthJC (K/W)
0.38
Ptot (W)
395
  • Low Vcesat, low Eon/Eoff,
  • Optimized for low switching frequencies
  • High surge current capability
  • Square Reverse Bias Safe Operating Areas (RBSOA)
  • Positive thermal coefficient of Vcesat

IXYA60N65A5 Applications

Highlights Section

  • Battery Chargers
  • Lamp Ballast
  • Motor Drives
  • Power Inverters
  • Welding Machines

IXYA60N65A5 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IXYA60N65A5Disc IGBT XPT Gen5 650V A5 60A TO-263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.