background-waves

Series: Low Frequency

300V - 1200V [DC - 15 kHz] PT (Punch Through) IGBTs
Product Status| Activei
info
The Littelfuse family of Punch Through (PT) IGBTs exhibit high gain, very fast switching and low conduction losses. They are optimized for higher speed applications up to 100kHz in UPS, Off-line Switching Power Supplies, and Induction Cooking. The G-series is available with or without an integrated Ultrafast FRED diode.

Low Frequency Parts

FiltersFilters