background-waves

PT

Punch Through (PT) IGBTs perform fast switching with low conduction losses when handling signals in the range of 100 kHz to 200 kHz. All PT insulated-gate bipolar transistors made by Littelfuse represent cost-effective alternatives to metal-oxide–semiconductor field effect transistors (MOSFETs) in lower-voltage circuits. Our GenX3TM IGBTs are optimized for use in high-power conversion applications. Consult our Power Semiconductor Product Catalog to find your best solution.
  • Rated at 600 V dc or 1.2 kV dc
  • Low voltage saturation points of 2.5 V dc to 3.4 V dc
  • Handle currents between 42 A and 120 A
  • Avalanche rated
  • Square reverse bias safety operating area (RBSOA)
  • High power density
  • Incorporation of metal oxide semiconductor (MOS) gate simplifies turn-on
  • Available in three configurations, two of which have a gate, an emitter, and a collector while the other has just a gate and an emitter
  • Three configurations allow designers to choose their best option in terms of switching frequency, efficiency, and cost
  • Available in JEDEC TO standard packages
  • Suitable for surface mounting or mounting with a single screw
  • Available with an optional antiparallel fast-recovery diode

PT Parts

FiltersFilters

PT Resources