background-waves

Series: MOS Gated Thyristor

MOS Gated Thyristor
Product Status| Activei
info
  • Designed for high-power pulse and capacitive discharge applications
  • Switched on by a voltage applied at the gate terminal (MOS structure)
  • Capable of carrying current up to 32kA for a period of 1 microsecond
  • High power densities
  • Low gate drive requirements
  • Available in proprietary packages: Product Line Introduction (1500V MOS-Gated Thyristors)
    • surface mountable SMPD and Mini-SMPD
    • high-voltage versions of the international standard TO-247: TO-247HV and TO-247PLUS-HV
  • High surge current
  • High current packages
  • Low Gate Drive Requirements

MOS Gated Thyristor Parts

FiltersFilters