The C044BG400 IGBT Gate Driver is a low power consumption driver with on board VCE desaturation detection for high reliability application. The driver features a fiber-optic communication interface for drive, status and switching feedback signals. A fully supervised DC/DC converter with EMI filtering, low coupling capacitance and high partial discharge level is integrated into the board. The high voltage collector sense and gate interface are implemented on a separate card to allow close coupling to the IGBT. A range of pre-configured boards is available to complement the Littelfuse range of press-pack IGBTs – other applications on request.
For additional technical details, please contact support .
Gate Drive Units Parts
Filters
Showing 1 to 12 of 27 Total Results
Part Number | Actions | Use With Device | Package Type | Status |
---|
Part Number | Actions | Use With Device | Package Type | Status | |
---|---|---|---|---|---|
T0510VB45E | Gate Drive Unit | Active | |||
T0800EB45G | Gate Drive Unit | Active | |||
T1600GB45G | Gate Drive Unit | Active | |||
T0240NB45E | Gate Drive Unit | Active | |||
T0600TB45A | Gate Drive Unit | Active | |||
T0800TB45E | Gate Drive Unit | Active | |||
T0900EB45A | Gate Drive Unit | Active | |||
T0340VB45G | Gate Drive Unit | Active | |||
T1200EB45E | Gate Drive Unit | Active | |||
T1800GB45A | Gate Drive Unit | Active | |||
T2400GB45E | Gate Drive Unit | Active | |||
T2960BB45E | Gate Drive Unit | Active |