Series: Avalanche Diode
Comes with a broad variety of packages and breakdown voltages up to 1800V
The discrete Avalanche diode series comes with a broad variety of packages and breakdown voltages up to 1800V. Improved designs offer in addition to a high rectification performance an excellent surge reverse dissipation capability.
- Improved thermal behaviour
- Very low forward voltage drop
- Very low leakage current
Avalanche Diode Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VFO (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type |
---|
Part Number | Actions | VRRM [Rect] (V) | TC (°C) | IFSM (A) | TVJM (°C) | VFO (V) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | IFAV [Diode] (A) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1800 | 150 | 150 | 175 | 0.81 | 32 | 1.5 | 0.25 | 10 | TO-263AB (D2Pak) (2HV) | |||
1800 | 150 | 150 | 175 | 0.82 | 37 | 1.5 | 0.25 | 10 | TO-263AB (D2Pak) (2HV) | |||
1800 | 100 | 1500 | 150 | 0.8 | 4 | 0.3 | 0.1 | 100 | SOT-227B (minibloc) | |||
1800 | 100 | 1500 | 150 | 0.8 | 4 | 0.3 | 0.1 | 100 | SOT-227B (minibloc) | |||
1200 | 110 | 150 | 0.8 | 67 | 2.3 | FP-case (oilproof) | ||||||
1600 | 110 | 150 | 0.8 | 67 | 2.3 | FP-case (oilproof) | ||||||
1800 | 110 | 150 | 0.8 | 67 | 2.3 | FP-case (oilproof) |