background-waves

MDMA50P1600TG

Product Status| Activei

MDMA50P1600TG

Bipolar Module - Diode TO-240AA | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
1600
TC (°C)
100
IFSM (A)
850
TVJM (°C)
150
VFO (V)
0.8
rF (mΩ)
5.7
RthJC (K/W)
0.65
RthCH (K/W)
0.2
IFAV [Diode] (A)
50
Package Type
TO-240AA

MDMA50P1600TG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDMA50P1600TGBipolar Module - Diode TO-240AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.