background-waves

MDD175-34N1

Product Status| Activei

MDD175-34N1

Bipolar Module - Diode Y1-CU | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
3400
TC (°C)
100
IFSM (A)
8500
TVJM (°C)
150
VFO (V)
0.74
rF (mΩ)
1.27
RthJC (K/W)
0.14
RthCH (K/W)
0.04
IFAV [Diode] (A)
240
Package Type
Y1-CU

MDD175-34N1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDD175-34N1Bipolar Module - Diode Y1-CU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.