background-waves

MDD142-18N1

Product Status| Activei

MDD142-18N1

Bipolar Module - Diode Y4-M5/6 | Series: Dual Diodes
PropertyValue
Status
Active
VRRM [Rect] (V)
1800
TC (°C)
100
IFSM (A)
4700
TVJM (°C)
150
VFO (V)
0.8
rF (mΩ)
1.3
RthJC (K/W)
0.21
RthCH (K/W)
0.08
IFAV [Diode] (A)
165
Package Type
Y4-M6

MDD142-18N1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDD142-18N1Bipolar Module - Diode Y4-M5/6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.