background-waves

MD1690A-DKM2MM

Product Status| Activei

MD1690A-DKM2MM

RECTIFIER MODULE 21MM 1600V 90A DUAL DK | Series: Rectifier Diode Module Series Package A
info
PropertyValue
Number of Diode in Module
2
Package Type
A
RthJC (K/W)
0.4
Topology
circuit DK
VRRM (V)
1600
IF(AV) @TC=85°C(A)
90
IFSM10msec@Tj=45°C(A)
2000
IRM@Tc=25 °C (µA)
500
IRM@Tj=125 °C (mA)
10
VFM@Tj=125°C(V)
1.6
@IFM(A)
280
  • Low reverse recovery loss
  • Low forward voltage
  • High surge current capability
  • Low inductance package
  • 2-diode phase leg or common cathode topology in compact package

MD1690A-DKM2MM Applications

Highlights Section

  • Field Supply for DC Motors
  • Non-controllable Rectifier for AC/DC Converters
  • Line Rectifier for Transistorized AC Motor Controllers

MD1690A-DKM2MM Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MD1690A-DKM2MMRECTIFIER MODULE 21MM 1600V 90A DUAL DKRoHS5/13/2015NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.