Link has been copied to clipboard
Series: Gen2 XBOD
Extra fast turn on behavior, very low temperature dependency and very low leakage currentsThe Breakover Gen 2 series offers Breakover diodes in various voltage rages with extra fast turn on behavior, very low temperature dependency and very low leakage currents.
Gen2 XBOD Parts
Link has been copied to clipboard
Filters
400onClick
1400onClick
Showing 1 to 9 of 9 Total Results
Part Number | Actions | Status | VBO (V) | Delta VBO (V) | IBO (mA) | IH (mA) | VH/sub> (V) | ID (µA) | IAVM (A) | ISM (A) | (dv/dt)cr (V/µs) | RthJA (K/W) | Package Type |
---|
Part Number | Actions | Status | VBO (V) | Delta VBO (V) | IBO (mA) | IH (mA) | VH/sub> (V) | ID (µA) | IAVM (A) | ISM (A) | (dv/dt)cr (V/µs) | RthJA (K/W) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 400 | ±10% | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 700 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 800 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 900 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 1000 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 1100 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 1200 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 1300 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) | |||
Active | 1400 | ±50 | 15 | 20 | 4-8 | 200 | 0.9 | 250 | 1000 | 60 | FP-case (oilproof) |