Series: Three Phase Bridges
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
- Improved temperature and power cycling
- Very low forward voltage drop
- Very low leakage current
Three Phase Bridges Parts
Filters
Showing 1 to 12 of 91 Total Results
Part Number | Actions | VRRM [Rect] (V) | IDAV [Rect] (A) | TC (°C) | IFSM (A) | TVJM (°C) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | RthJH (K/W) |
---|
Part Number | Actions | VRRM [Rect] (V) | IDAV [Rect] (A) | TC (°C) | IFSM (A) | TVJM (°C) | rF (mΩ) | RthJC (K/W) | RthCH (K/W) | RthJH (K/W) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1600 | 150 | 95 | 800 | 150 | 5.6 | 0.6 | 0.1 | ||||
1600 | 150 | 95 | 800 | 150 | 5.6 | 0.6 | 0.1 | ||||
1600 | 200 | 100 | 1000 | 150 | 4.4 | 0.45 | 0.1 | ||||
1600 | 200 | 100 | 1000 | 150 | 4.4 | 0.45 | 0.1 | ||||
1600 | 240 | 100 | 1300 | 150 | 4 | 0.35 | 0.1 | ||||
1600 | 240 | 100 | 1300 | 150 | 4 | 0.35 | 0.1 | ||||
1800 | 40 | 90 | 370 | 175 | 16.3 | 4.3 | 0.5 | ||||
1800 | 90 | 110 | 350 | 175 | 12.7 | 1.1 | 0.4 | ||||
2200 | 40 | 90 | 370 | 175 | 16.3 | 4.3 | 0.5 | ||||
2200 | 90 | 85 | 370 | 150 | 11.4 | 1.2 | 0.1 | ||||
2200 | 90 | 85 | 370 | 150 | 11.4 | 1.2 | 0.1 | ||||
1200 | 30 | 120 | 150 | 175 | 31 | 3 | 0.2 |