background-waves

VBO160-08NO7

Product Status| Activei

VBO160-08NO7

Bipolar Module - Diode PWS-E | Series: Single Phase Bridges
Diodes in various packages made for main rectification in 1 phase bridge configurations.
PropertyValue
VRRM [Rect] (V)
800
IDAV [Rect] (A)
160
TC (°C)
110
IFSM (A)
2800
TVJM (°C)
150
rF (mΩ)
2.4
RthJC (K/W)
0.4
RthCH (K/W)
0.15
VFO (V)
0.74
Package Type
PWS-E

VBO160-08NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VBO160-08NO7Bipolar Module - Diode PWS-E

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.