background-waves

Single-Phase Bridges - AC Bridge Rectifiers

Single-phase bridges use diodes to convert alternating current to direct current for electric motors, power supplies, and battery backups. Littelfuse makes these rectifiers for single-phase electrical systems with a wide range of voltage and current ratings, as well as in several different types of packages. Each of our single-phase bridges employs the most up-to-date technology to offer enhanced temperature and power cycling.
  • Maximum repetitive reverse blocking voltage (Vrrm) ratings from 800 V to 1.8 kV
  • Bridge output currents (Idav) at 100 ℃ from 14 A to 124 A
  • Maximum forward surge current (I) from at 45 ℃ from 120 A to 1.8 kA
  • Isolation voltages up to 3 kV
  • Planar passivated chips
  • Epoxy housings with UL 94 flammability ratings of V-0
  • RoHS compliant
  • International standard packages
  • Soldering pins for PCB mounting
  • Small size delivers space and weight savings

Single-Phase Bridges - AC Bridge Rectifiers Parts

FiltersFilters

Single-Phase Bridges - AC Bridge Rectifiers Applications

Highlights Section

  • Electric motors
  • Power supplies
  • Uninterruptible power supplies and battery backups
  • Input rectifiers for pulse-width modulation (PWM) inverters

Highlights Section

  • Electric motors
  • Power supplies
  • Uninterruptible power supplies and battery backups
  • Input rectifiers for pulse-width modulation (PWM) inverters