background-waves

CMA80MT1600NHB

Product Status| Activei

CMA80MT1600NHB

Power Thyristor Discretes-Triac TO-247AD | Series: Standard TRIAC up to 1800V
The Standard TRIAC series offers various packages and breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1600
IRMS [per phase] (A)
88
TC (°C)
115
ITSM (A)
380
TVJM (°C)
150
VT0 (V)
0.89
rT (mΩ)
11.3
RthJC (K/W)
0.4
RthCH (K/W)
0.3
Package Type
TO-247AD

CMA80MT1600NHB Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CMA80MT1600NHBPower Thyristor Discretes-Triac TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.