background-waves

Series: Kxxxzy

Standard Bidirectional SIDACs
Product Status| Activei
info
The SIDAC is a silicon bilateral voltage triggered switch. Upon application of a voltage exceeding the SIDAC breakover voltage point, the SIDAC switches on through a negative resistance region to a low on-state voltage. Conduction continues until the current is interrupted or drops below the minimum holding current of the device.

SIDACs feature glass-passivated junctions to ensure a rugged and dependable device capable of withstanding harsh environments.

  • AC Circuit Oriented
  • Triggering Voltage of 79V to 330V
  • RoHS Compliant

Kxxxzy Parts

FiltersFilters

Kxxxzy Applications

Highlights Section

  • Suitable for high voltage power supplies, natural gas igniters, high-pressure Sodium lamps, and Xenon flash ignition

Series: Kxxxzy Resources