

Silicon-controlled rectifier (SCR) thyristors offer efficient switching solutions for low-current circuits.
Low Power SCR up to 1200V Parts
Filters
0.25onClick
70onClick
50onClick
1200onClick
0.005onClick
65.005onClick
2.5onClick
950onClick
0.001onClick
0.031onClick
1.3999onClick
3.5999onClick
50onClick
100000onClick
Showing 1 to 12 of 605 Total Results
Part Number | Actions | On-State Current (Itrms) (A) | VDRM (V) | TC (°C) | ITSM (A) | IGTMAX (mA) | TVJM (°C) | ITSM 60Hz (A) | VRRM / VDRM (V) | ITAV (A) | IDRM@VDRM 25°C (mA) | (dv/dt)cr (V/µs) | VTM (V) | VT0 (V) | di/dt @ 110°C (A/µs) | Agency Approvals |
---|
Part Number | Actions | On-State Current (Itrms) (A) | VDRM (V) | TC (°C) | ITSM (A) | IGTMAX (mA) | TVJM (°C) | ITSM 60Hz (A) | VRRM / VDRM (V) | ITAV (A) | IDRM@VDRM 25°C (mA) | (dv/dt)cr (V/µs) | VTM (V) | VT0 (V) | di/dt @ 110°C (A/µs) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12 | 50 | 30 | 100 | ||||||||||||||
12 | 50 | 30 | 100 | ||||||||||||||
12 | 100 | 30 | 100 | ||||||||||||||
12 | 400 | 30 | 100 | ||||||||||||||
12 | 400 | 30 | 100 | ||||||||||||||
12 | 800 | 30 | 100 | ||||||||||||||
12 | 800 | 30 | 100 | ||||||||||||||
16 | 50 | 30 | 160 | ||||||||||||||
16 | 100 | 30 | 160 | ||||||||||||||
16 | 200 | 30 | 160 | ||||||||||||||
16 | 400 | 30 | 160 | ||||||||||||||
16 | 400 | 30 | 160 |