Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | VRRM-VDRM (V) | ITAV @ Tk=55 °C (A) | ITSM 10ms Half Sine Wave (A) | I2t [Thy] (A2s) | V0 (V) | rS (mΩ) | TJ Max (°C) | RthJK 180 °C Sine Wave (K/W) | RthJK 120° Rect (K/W) | RthJC 180° Sine Wave (K/W) | RthJC 120° Rect. Pulse (K/W) | ITAV @ Tc=55 °C (A) |
---|
Part Number | Actions | VRRM-VDRM (V) | ITAV @ Tk=55 °C (A) | ITSM 10ms Half Sine Wave (A) | I2t [Thy] (A2s) | V0 (V) | rS (mΩ) | TJ Max (°C) | RthJK 180 °C Sine Wave (K/W) | RthJK 120° Rect (K/W) | RthJC 180° Sine Wave (K/W) | RthJC 120° Rect. Pulse (K/W) | ITAV @ Tc=55 °C (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.