background-waves

Gate Turn Off

Variable-speed ac industrial motors, inverters, and traction motors rely on gate turn off (GTO) thyristors. When engaged, the devices block current. Users can switch GTO thyristors on manually, and the devices can be configured to allow current to flow symmetrically (i.e., in both directions) or asymmetrically (i.e., in one direction). Although insulated gate bipolar thyristors (IGBTs) and integrated gate-commutated thyristors (IGCTs) have replaced GTO thyristors in many applications, Littelfuse remains committed to producing and improving GTO thyristors as the devices of choice for high-current circuit control.
  • Available with dynamic resistance voltage (VDRM) ratings from 1.2 kV to 4.5 kV
  • Available with maximum repetitive reverse voltage (VRRM) ratings from 400 V to 2 kV
  • Available with peak turnoff current (ITGQ) ratings from 400 A to 4 kA
  • On-state voltage drops below 4.4 V
  • Maximum turnoff times below 30 µs
  • Capsule and stud configurations available
  • Low gate trigger current requirements
  • High current surge capabilities
  • International standard packages

Gate Turn Off Parts

FiltersFilters

1200onClick
4500onClick

480onClick
4000onClick

215onClick
2005onClick

3onClick
32onClick

2onClick
4.5onClick

5onClick
30onClick

2.2onClick
4.4onClick

0.0109onClick
0.1309onClick

Gate Turn Off Resources