Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | VDRM (V) | VRRM (V) | ITAV @ Tk=55 °C (A) | ITSM 10ms Half Sine Wave (A) | I2t [Thy] (A2s) | Tq (µs) | Qrr (µC) | V0 (V) | rS (mΩ) | RthJK 180 °C Sine Wave (K/W) | RthJC 180° Sine Wave (K/W) |
---|
Part Number | Actions | VDRM (V) | VRRM (V) | ITAV @ Tk=55 °C (A) | ITSM 10ms Half Sine Wave (A) | I2t [Thy] (A2s) | Tq (µs) | Qrr (µC) | V0 (V) | rS (mΩ) | RthJK 180 °C Sine Wave (K/W) | RthJC 180° Sine Wave (K/W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2400 | 10 | 516 | 5700 | 151 x 10³ | 55 | 1.63 | 0.85 | 0.05 | |||||
2800 | 10 | 516 | 5700 | 151 x 10³ | 55 | 1.63 | 0.85 | 0.05 | |||||
2400 | 30 | 1237 | 18000 | 1.62 x 10⁶ | 30 | 1.707 | 0.212 | 0.024 | |||||
2800 | 30 | 1237 | 18000 | 1.62 x 10⁶ | 30 | 1.707 | 0.212 | 0.024 | |||||
1200 | 1200 | 472 | 4300 | 92.5 x 10³ | 25 | 155 | 1.648 | 1.125 | 0.05 | ||||
1200 | 1200 | 472 | 4300 | 92.5 x 10³ | 30 | 155 | 1.648 | 1.125 | 0.05 | ||||
1600 | 1600 | 472 | 4300 | 92.5 x 10³ | 25 | 155 | 1.648 | 1.125 | 0.05 | ||||
1600 | 1600 | 472 | 4300 | 92.5 x 10³ | 30 | 155 | 1.648 | 1.125 | 0.05 | ||||
1200 | 1200 | 487 | 4300 | 92.5 x 10³ | 20 | 90 | 1.738 | 0.943 | 0.05 | ||||
1200 | 1200 | 487 | 4300 | 92.5 x 10³ | 25 | 90 | 1.738 | 0.943 | 0.05 | ||||
1400 | 1400 | 487 | 4300 | 92.5 x 10³ | 20 | 90 | 1.738 | 0.943 | 0.05 | ||||
1400 | 1400 | 487 | 4300 | 92.5 x 10³ | 25 | 90 | 1.738 | 0.943 | 0.05 |
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.