background-waves

MMO62-16IO6

Product Status| Activei

MMO62-16IO6

Power Thy Disc-Others SOT-227B minibloc | Series: Standard AC Switch up to 1800V
The Standard AC Switches series offers breakdown voltages up to 1800V.
PropertyValue
VRRM [Rect] (V)
1600
IRMS [per phase] (A)
66
TC (°C)
95
ITSM (A)
400
TVJM (°C)
150
VT0 (V)
0.87
rT (mΩ)
13.6
RthJC (K/W)
0.9
RthCH (K/W)
0.2
Package Type
SOT-227B (minibloc)

MMO62-16IO6 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MMO62-16IO6Power Thy Disc-Others SOT-227B minibloc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.