AC Switches

High-current electrical systems such as those for tankless water heaters depend on solid state ac switches. Littelfuse offers a specialized thyristor module for those types of applications. Our 90 A ac controller module contains silicon controlled rectifier (SCR) thyristors. It operates at frequencies of 50 Hz to 60 Hz and has glass passivated (nonreactive) contacts to reduce energy loss due to metal–silicon contact.
- Typical current (ITrms rating of 90 A
- Voltage (VDRM) rating of 60 V
- Surge capability up to 950 A
- Handles frequencies in the range of 50 Hz to 60 Hz
- UL Recognized
- RoHS compliant
- Very low turn-on and turnoff times
- Low gate current requirements
- Glass passivated junctions ensure low junction-to-case thermal resistance
- SOT-227B package with minimum isolation voltage of 2.5 kV
AC Switches Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) |
---|
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1200 | 66 | 95 | 400 | 150 | 0.87 | 13.6 | 0.9 | 0.2 | |||
1600 | 66 | 95 | 400 | 150 | 0.87 | 13.6 | 0.9 | 0.2 | |||
1200 | 88 | 95 | 600 | 150 | 0.87 | 10.5 | 0.7 | 0.1 | |||
1600 | 88 | 95 | 600 | 150 | 0.87 | 10.5 | 0.7 | 0.1 | |||
1200 | 110 | 95 | 800 | 150 | 0.88 | 6 | 0.6 | 0.1 | |||
1400 | 110 | 95 | 800 | 150 | 0.88 | 6 | 0.6 | 0.1 | |||
1600 | 110 | 95 | 800 | 150 | 0.88 | 6 | 0.6 | 0.1 |