Power Semiconductor and IC Selection Guide
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.
Part Number | Actions | Package Type | Accessory | Type |
---|
Part Number | Actions | Package Type | Accessory | Type | |
---|---|---|---|---|---|
W122 | 66mm diameter electrode - Insulator Capsule | ||||
W5 | 47mm diameter electrode - Insulator Capsule | ||||
W68 | 38mm diameter electrode - Insulator Capsule | ||||
W28 | 75mm diameter electrode - Insulator Capsule | ||||
W2 | 30mm diameter electrode - Insulator Capsule | ||||
W7 | 73mm diameter electrode - Insulator Capsule | ||||
Press Pack Semiconductor Mounting Grease supplied in 1kg tins | |||||
Red and White Leads | 1000mm long pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal | Thyristor | |||
Red and White Leads | 1000mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal | Thyristor | |||
Red and White Leads | 1100mm long twisted pair Silicone sleeve cable 16/0.2 Red / White M4 ring terminal | Thyristor | |||
Red and White Leads | 200mm long single Co-Axial cable Red / White M5 ring terminal for ∅75 IGBT and below | IGBT | |||
Red and White Leads | 200mm long double Co-Axial cable Red / White M5 ring terminal for ∅85 IGBT and above | IGBT |
See our comprehensive portfolio of power semiconductor & integrated circuit technologies in industry standard & innovative packages.