background-waves

XW076NC16BT

Product Status| Activei

XW076NC16BT

| Series: Coolers
info

To enable the correct cooling of the semiconductor device during operation, we provide a full range of water cooling blocks in both Copper and Aluminium. These have been designed to suit both the correct distribution of force during clamping and also the flows required to cool the devices during operation.

PropertyValue
Weight (kg)
0.612 Kg (kilogram)
Cooler Thickness (mm)
16
Busbar Thickness (mm)
6.4
Package Type
WCL1
Description
47mm WC Cu with Busbar + thermostat hole (10mm Hose)

XW076NC16BT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
XW076NC16BT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.