Series: SixPack Trench MOSFET Module
SixPack configuration with fast swtching Trench Mosfets
These Mosfets module series offers a SixPack configuration with fast swtching Trench Mosfets with low Rdson and rugged freewheeling body diode
SixPack Trench MOSFET Module Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Configuration | VDSS (V) | ID, cont @ 80 °C (A) | Eoff @ 125 (mJ) | RDS(ON),max @ 25°C (mΩ) | Reverse recovery time at 125°C | IRM @125°C | Package Type |
---|
Part Number | Actions | Configuration | VDSS (V) | ID, cont @ 80 °C (A) | Eoff @ 125 (mJ) | RDS(ON),max @ 25°C (mΩ) | Reverse recovery time at 125°C | IRM @125°C | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|
3 x phase leg | 150 | 40 | 0.05 | 24 | 65 | 40 | ISOPLUS-DIL2 (SMD) | |||
3 x phase leg | 100 | 153 | 0.6 | 2.2 | 60 | 54 | ISOPLUS-DIL2 (SMD) | |||
3 x phase leg | 75 | 200 | 0.35 | 1.3 | 42 | 27 | ISOPLUS-DIL2 (SMD) | |||
Six Pack | 100 | 95 | 0.39 | 4 | 45 | 44 | ISOPLUS-DIL (SMD) |