Three-Phase Bridges - MOSFET Modules

Three-phase bridge rectifiers offer flexible options when applications call for solid state switches that can act as ac–dc converters, switched-mode power supplies, or electric braking units. Littelfuse subsidiary IXYS makes several types of three phase bridge rectifiers with standard or fast recovery diodes. One set of rectifier modules includes punch through IGBTs and optional thermistors to optimize electric motor braking performance. Another set of rectifier modules includes soft-start thyristors that reduce electromagnetic interference.
- Available with maximum repetitive reverse voltage (Vrrm) ratings between 600 V and 2.2 kV
- Available with typical current ratings from 15 A to 360 A
- Isolation voltage ratings of 3 kVrms or 3.6 kVrms
- RoHS compliant
- Very low forward voltage drops
- Very low leakage current ratings
- Low threshold voltages reduce operating power requirements
- Planar passivated chips bolster isolation
- Direct copper bond ceramic base plates optimize heat transfer characteristics
- Solderable pins facilitate mounting on printed circuit boards
- Can also mount with two screws
- International standard packages