Single Phase - MOSFET Modules

Single-phase MOSFET modules serve as solid state switches. The metal-oxide–semiconductor field effect transistors can act as ac–dc converters, dc–dc converters, power inverters, ac static switches, and DC choppers. Littelfuse subsidiary IXYS makes several types of single-phase MOSFET modules. These include buck converters that step down voltages, boost converters that step up voltages, common source devices that channel main current to multiple circuits, and PFC devices that perform power factor correction. Each module includes a fast recovery diode to ensure dv/dt ruggedness.
- Available with drain source voltage ratings from 45 V to 600 V
- Available with typical current ratings from 21 A to 165 A
- Very low to low on-state resistance ratings from 3.8 mΩ to 25.0 mΩ
- Isolation voltage ratings up to 4.8 kVrms
- Kelvin source terminals mean devices require low drive currents
- Low inductive current paths
- International standard packages
- Easy to mount with two screws
Single Phase - MOSFET Modules Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | VRRM [Rect] (V) | Idav @ 80°C (A) | ID, cont @ 80 °C (A) | Mosfet Vdss (V) | Eoff @ 125 (mJ) | RDS(ON),max @ 25°C (mΩ) | Boost If @80°C | Package Type |
---|
Part Number | Actions | VRRM [Rect] (V) | Idav @ 80°C (A) | ID, cont @ 80 °C (A) | Mosfet Vdss (V) | Eoff @ 125 (mJ) | RDS(ON),max @ 25°C (mΩ) | Boost If @80°C | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|