Series: Phase Leg XPT IGBT
Modules with rugged, short circuit rated XPT igbts and fast switching SONIC free wheeling diodes
Modules with built in rugged, short circuit rated XPT igbts and fast switching SONIC free wheeling diodes for high commutation robustness in phase leg configuration designed for motor drive inverter.
Phase Leg XPT IGBT Parts
Filters
23onClick
45onClick
1.7onClick
4.1onClick
Showing 1 to 3 of 3 Total Results
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Eoff (mJ) | If @80°C (A) | NTC | Vce(sat) (V) | Package Type |
---|
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Eoff (mJ) | If @80°C (A) | NTC | Vce(sat) (V) | Package Type | |
---|---|---|---|---|---|---|---|---|---|
1200 | 23 | 1.7 | 18 | 1.8 | SMPD | ||||
1200 | 30 | 3 | 27 | 1.9 | SMPD | ||||
1200 | 45 | 4.1 | 27 | 1.85 | SMPD |