background-waves

ITF40PF1200DHGTLB

Product Status| Activei

ITF40PF1200DHGTLB

ITF40PF1200DHGTLB-TRR IGBT Module-SMPD | Series: Phase Leg Trench IGBT
PropertyValue
VCES (V)
1200
IC @ 100 °C (A)
38
Vce(sat) @ 25°C (V)
2.05
Eoff (mJ)
2.2
If @100°C (A)
30
NTC
YES
Package Type
SMPD

ITF40PF1200DHGTLB Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
IX526112ITF40PF1200DHGTLB-TUB
IX526119ITF40PF1200DHGTLB-TRR IGBT Module-SMPD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.