Buck Choppers

Buck choppers redirect current flowing through circuits while also decreasing (stepping down) the voltage. Littelfuse subsidiary IXYS produces this IGBT module as a solid state switch that relies on a MOSFET gate-control structure and the high current and low saturation voltage characteristics of a BJT to perform fast switching with high efficiency. Our buck choppers serve well in swiched mode power supplies. Combining it with a boost converter creates a switched reluctance motor drive unit.
- Collector–emitter voltage (Vces) ratings of 1.2 kV
- Collector–emitter saturation voltage ratings when operating at 25 ℃ (Vce[sat] at 25 ℃) of 1.7 A and 1.8 A
- Collector currents when operating at 80 ℃ (Ic at 80 ℃) of 60 A and 175 A
- Square reverse bias safety operating area (RBSOA) three time the Ic
- Forward currents when operating at 80 ℃ (If at 80 ℃) of 59 A and 130 A
- Turn off energy per pulse (Eoff) ratings of 5.5 mJ and 17 mJ
- Isolation voltages of 3.6 kV
- Direct copper bonding (DCB) baseplates
- RoHS compliant
- International standard packages
- Positive temperature coefficients of on-state voltages allow easy paralleling
- Very low gate charge requirements and low EMI
- SONIC diodes included in modules ensure fast and soft reverse recovery
- Reduced weight
- Advanced power cycling
Buck Choppers Applications
- Switched mode power supplies
- Switched reluctance motor drives