background-waves

VUE75-06NO7

Product Status| Activei

VUE75-06NO7

Bipolar Module-Bridge Rectifier ECO-PAC1 | Series: Fast Three Phase Bridges
The Fast Three Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing FRED and HiPerFRED dies enables fast and very fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
600
IFAV [Diode] (A)
86
TC (°C)
100
IFSM (A)
250
TVJM (°C)
150
RthJC (K/W)
0.9
RthCH (K/W)
0.3
trr (ns)
35
IRM (A)
6
di/dt (A/µs)
200
Package Type
ECO-PAC1

VUE75-06NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUE75-06NO7Bipolar Module-Bridge Rectifier ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.