background-waves

VUE50-12NO1

Product Status| Activei

VUE50-12NO1

Bipolar Module-Bridge Rectifier V1A/B pk | Series: Fast Three Phase Bridges
info
The Fast Three Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing FRED and HiPerFRED dies enables fast and very fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
50
TC (°C)
85
IFSM (A)
200
TVJM (°C)
150
RthJC (K/W)
1.2
RthCH (K/W)
0.3
trr (ns)
160
IRM (A)
9
di/dt (A/µs)
200
Package Type
V1-A-Pack

VUE50-12NO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUE50-12NO1Bipolar Module-Bridge Rectifier V1A/B pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.